IESNA:LM-63-2002
[TEST]P952404
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34780
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4080.8 5109.5 6039.5 6759.4 7346.5 7678.6 7834.8 7890.5 8172.3 8775.6
9772 11030.5 12269.3 13258.5 14123.8 14913.8 15412.9 15540.3 15233.3 14456
12886.8 10174.1 8398.5 7034.1 5570.9 3919.2 2576.3 1806.1 1409.3 1217.2
1104.1 928.2 786.4 272.9 132.9 21.5 0
4080.8 5145.4 6084.4 6816.9 7355.4 7719.9 7906.6 7958.7 8192.1 8736.1
9657.1 10890.4 12105.9 13129.2 14003.5 14793.5 15385.9 15599.6 15403.9 14745
13434.4 10928.1 8737.8 7337.5 5892.3 4272.9 2809.7 1895.9 1454.2 1260.3
1114.9 942.5 793.5 337.5 141.8 26.9 0
4080.8 5100.5 6021.5 6761.2 7337.5 7755.8 7987.4 8086.1 8269.3 8757.6
9542.2 10637.3 11804.3 12833 13664.2 14328.5 14951.5 15254.9 15177.7 14651.7
13597.8 11876.1 9466.8 7786.3 6351.9 4782.7 3193.9 2122.1 1569.1 1303.4
1150.8 1001.8 858.2 655.3 333.9 39.5 0
4080.8 5100.5 5994.6 6732.5 7348.3 7820.4 8136.4 8301.6 8473.9 8851
9434.4 10283.6 11292.6 12260.3 13039.4 13678.6 14215.4 14649.9 14766.6 14594.2
13960.4 12784.5 11132.8 9177.7 7337.5 5702 3987.4 2553 1741.5 1325
1143.6 992.8 847.4 675 474 184.9 0
4080.8 4949.7 5816.9 6574.5 7224.4 7798.9 8256.7 8560.1 8754 9052
9536.8 10159.7 10965.8 11786.3 12524.2 13159.7 13676.8 14136.4 14463.1 14551.1
14377 13842 12804.3 11235.1 9402.1 7529.6 5610.4 3698.4 2323.2 1558.3
1188.5 1055.7 917.4 700.2 472.2 147.2 0
4080.8 4870.7 5653.5 6391.4 7073.6 7705.5 8280 8734.3 9043.1 9332.1
9694.8 10215.4 10818.6 11535 12256.7 12974.8 13585.2 14062.8 14423.6 14721.7
14953.3 14876.1 14551.1 13813.2 12538.6 10886.9 8763 6719.9 4518.8 2789.9
1809.7 1237 895.9 542.2 272.9 71.8 0
4080.8 4719.9 5400.3 6095.1 6770.2 7432.6 8071.8 8640.9 9113.1 9491.9
9876.1 10296.2 10757.6 11332.1 11991 12737.8 13506.2 14247.7 14904.8 15482.9
16008.9 16587 16847.3 17008.9 16973 16240.5 14842 12614 9666 6547.6
3779.2 1962.3 1001.8 578.1 281.9 96.9 0
4080.8 4605 5150.8 5746.8 6364.4 6947.9 7574.5 8183.1 8768.4 9285.4
9802.5 10281.8 10716.3 11184.9 11676.8 12204.6 12816.8 13509.8 14267.5 15071.8
15949.7 17210 18227.9 18849.1 19556.5 20068.1 20134.6 19447 17658.8 14764.8
10757.6 6942.5 3538.6 1443.4 515.3 100.5 0
4080.8 4398.5 4782.7 5228 5716.3 6233.4 6759.4 7280 7795.3 8324.9
8879.7 9393.1 9951.5 10535 11141.8 11750.4 12425.4 13183.1 14021.5 14971.2
16080.7 17762.9 19432.6 20576.2 22035.8 23753.9 25592.4 26818.6 26556.5 24087.9
19005.3 12321.3 5226.2 1596 502.7 104.1 0
4080.8 4362.6 4745 5154.4 5615.8 6104.1 6603.2 7100.5 7592.4 8091.5
8583.5 9093.3 9631.9 10215.4 10818.6 11445.2 12141.8 12912 13773.7 14755.8
15863.5 17644.5 19326.7 20565.5 22125.6 23998.1 26005.3 27283.6 27041.2 24416.4
18892.2 11552.9 4427.3 1222.6 395 89.8 0
4080.8 4226.2 4423.7 4689.4 5010.8 5360.8 5714.5 6086.2 6470.4 6858.1
7249.5 7653.5 8061 8491.9 8955.1 9445.2 9983.8 10594.2 11330.3 12170.5
13193.8 14820.4 16053.8 17271 18755.8 20542.1 22218.9 22946.1 22186.6 19290.8
14240.5 7926.4 2285.4 479.4 159.8 35.9 0
4080.8 4125.7 4237 4396.8 4617.6 4856.4 5116.7 5384.2 5655.3 5944.3
6226.2 6497.3 6777.4 7055.6 7350.1 7660.7 7987.4 8384.2 8843.8 9439.8
10301.6 11371.6 12100.5 12915.6 13890.4 14953.3 15678.6 15425.4 14157.9 11780.9
8508 4353.7 1420.1 423.7 145.4 34.1 0
4080.8 4035.9 4052 4125.7 4245.9 4369.8 4533.2 4694.8 4854.6 5021.5
5166.9 5298 5407.5 5508.1 5578.1 5623 5667.8 5698.4 5748.6 5865.3
6145.4 6310.6 6341.1 6402.1 6497.3 6583.5 6348.3 5603.2 4540.4 3364.4
2287.2 1296.2 649.9 274.7 132.9 46.7 0
4080.8 3847.4 3709.1 3637.3 3630.1 3658.9 3707.3 3761.2 3798.9 3822.2
3820.5 3775.6 3705.6 3606.8 3475.7 3316 3123.9 2924.6 2741.5 2570.9
2395 2238.8 2107.7 2000 1906.6 1811.5 1693 1533.2 1312.4 1016.2
739.7 544 377 242.4 138.2 39.5 0
4080.8 3673.2 3420.1 3308.8 3281.9 3305.2 3355.5 3409.3 3436.3 3429.1
3391.4 3324.9 3228 3107.7 2967.7 2824 2675 2526 2378.8 2217.2
2053.9 1906.6 1798.9 1734.3 1709.1 1712.7 1709.1 1658.9 1535 1328.5
1010.8 696.6 488.3 321.4 159.8 35.9 0
4080.8 3536.8 3231.6 3111.3 3116.7 3184.9 3260.3 3308.8 3312.4 3280.1
3217.2 3127.5 3021.5 2899.5 2770.2 2642.7 2508.1 2366.2 2220.8 2086.2
1983.8 1895.9 1836.6 1798.9 1766.6 1728.9 1669.7 1608.6 1533.2 1412.9
1229.8 965.9 633.7 350.1 167 35.9 0
4080.8 3405.7 3091.6 3010.8 3061 3154.4 3228 3263.9 3249.5 3193.9
3107.7 3005.4 2886.9 2770.2 2646.3 2526 2443.4 2344.7 2220.8 2122.1
2055.6 1967.7 1829.4 1719.9 1648.1 1578.1 1506.3 1434.5 1369.8 1310.6
1240.6 1127.5 922.8 707.4 414.7 100.5 0
4080.8 3332.1 3017.9 2973.1 3059.2 3149 3222.6 3244.2 3210 3122.1
3016.1 2895.9 2766.6 2651.7 2553 2497.3 2430.9 2362.6 2296.2 2149
2017.9 1913.8 1809.7 1712.7 1612.2 1524.2 1438.1 1359.1 1276.5 1181.3
1088 1003.6 879.7 759.4 531.4 206.5 0
4080.8 3269.3 2971.3 2965.9 3061 3147.2 3211.8 3219 3167 3071.8
2951.5 2818.7 2700.2 2590.7 2517 2454.2 2373.4 2263.9 2167 2050.3
1960.5 1860 1761.2 1671.4 1596 1518.8 1436.3 1351.9 1253.1 1143.6
1023.3 917.4 781 590.7 391.4 163.4 0
4080.8 3233.4 2947.9 2964.1 3068.2 3152.6 3210 3199.3 3132.8 3019.7
2879.7 2748.6 2637.3 2553 2513.5 2418.3 2271.1 2100.5 2032.3 1974.9
1872.5 1793.5 1725.3 1624.8 1549.4 1490.1 1412.9 1321.4 1211.8 1091.6
960.5 903 777.4 508.1 369.8 226.2 0
4080.8 3226.2 2933.6 2965.9 3070 3156.2 3208.2 3193.9 3113.1 2985.6
2843.8 2714.5 2605 2553 2491.9 2371.6 2156.2 2014.4 1978.4 1908.4
1818.7 1721.7 1630.2 1560.1 1517 1479.3 1409.3 1323.2 1219 1098.7
971.3 1003.6 800.7 535 407.5 150.8 0
4080.8 3226.2 2931.8 2971.3 3071.8 3158 3206.5 3199.3 3120.3 2987.4
2843.8 2712.7 2603.2 2554.7 2486.5 2364.4 2140 2016.2 1987.4 1906.6
1813.3 1707.4 1632 1538.6 1526 1479.3 1407.5 1323.2 1226.2 1096.9
974.9 989.2 687.6 553 402.2 145.4 0
